• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Mobile industry
  2. Select products
  3. Sensors for machine data

What if you could improve vehicle availability and predict downtime?

Top inductive products

Protection rating IP65 / IP67 / IP68 / IP69K
  DC PNP N.O. DC NPN N.O. Sensing Range

M12 x 60 mm
IFS252 IFS254 4 mm flush
IFS253 IFS255 7 mm nonflush

M12 x 45 mm
IFS256 IFS258 4 mm flush
IFS257 IFS259 7 mm nonflush

M18 x 60 mm
IGS244 IGS246 8 mm flush
IGS245 IGS247 12 mm nonflush

M18 x 45 mm
IGS248 IGS250 8 mm flush
IGS249 IGS251 12 mm nonflush

M30 x 60 mm
IIS238 IIS240 15 mm flush
IIS239 IIS241 22 mm nonflush

M30 x 45 mm
IIS242 IIS244 15 mm flush
IIS243 IIS245 22 mm nonflush

Quick disconnect versions available.  DEUTSCH, Packard and AMP available on request.

Top pressure products

Accuracy < 0.8%, repeatability < 0.05%
  Part No. Measuring Range
(psi)
Process Connection
0.5...4.5 VDC output, DEUTSCH electrical connection
PU1743 0...500 9/16-18 UNF (SAE 6) male
PU1702 0...1000
PU1732 0...3000
PU1701 0...3600
PU1700 0...5000
PU1760 0...8000
4...40 mA output, M12 electical connection
PT5404 0...150 G1/4 BSPP male
PT5403 0...360
PT5402 0...1450
PT5401 0...3600
PT5400 0...5800

Top temperature products

Temperature transmitters
  Part No. Scaled range
Output
Probe length
(mm)
Supply voltage Electrical 
Connection
  G1/4 BSPP male process connection
TA4105 -50...150 °C
4...20 mA
20 10...30 VDC DEUTSCH
TA4115 -50...150 °C
4...20 mA
50 10...30 VDC
TU4105 -50...150 °C
0.5...4.5 VDC
25 8...32 VDC
TA5105 -50...150 °C
4...20 mA
25 10...30 VDC AMP
TA5115 -50...150 °C
4...20 mA
50 10...30 VDC
TU5105 -50...150 °C
0.5...4.5 VDC
25 8...32 VDC
TA3105 -50...150 °C
4...20 mA
25 10...30 VDC M12
TA3115 -50...150 °C
4...20 mA
50 10...30 VDC
TA3155 -50...150 °C
4...20 mA
200 10...30 VDC
TU3105 -50...150 °C
0.5...4.5 VDC
25 8...32 VDC
  1/4" NPT male process connection
TA3313 0...300 °F
4...20 mA
50 10...30 VDC M12
TA3317 0...100 °C
4...20 mA
50 10...30 VDC
RTD probes, M12 electrical connection
  Part No. Temperature
Range
RTD Length
(mm)
Process 
Connection
  PT100 RTDs
TM4311 -40...150 °C
-40...302 °F
50 1/2" NPT male
TM4331 100
TM4341 150
TM4361 250
  PT1000 RTDs
TM5101 -40...150 °C
-40...302 °F
25 G1/4 BSPP male
TM5601 25 1/4" NPT male

 

Top inclination sensors

  Part No. Angular Range
(°)
No. of Axes Interfaces
JD2110 ± 90 2 1 CANopen
JD2120 ± 90 2 1 CANopen
Can be daisy-chained
JD1111 0...360 1 1 CANopen
JD1121 0...360 1 1 CANopen
Can be daisy-chained
JN2100 0...360 / ± 180 2 1 CANopen
JN2101 ± 45 2 1 CANopen
JN2200 ± 180 2 • 2 analog (V/I)
• 2 digital
JN2201 ± 45 2 • 2 analog (V/I)
• 2 digital
JN2300 0...360 / ± 180 2 1 CAN J1939
JN2301 ± 45 2 1 CAN J1939

 

Top encoder products

CANopen encoders
  Part No. Shaft Diameter
(mm)
Resolution
(bits)
Protection
Rating
Electrical
Connection
RM9000 10 24 IP67 / IP68 / IP69K M12
RM7011 6 25 IP64 / IP65 Bus cap
RM7012 10 25 IP64 / IP65 Bus cap