0
0
0
| Results: | 40° angle of aperture | 60° angle of aperture | 70° angle of aperture |
|---|---|---|---|
| 3D sensor / diecast aluminium 3D camera / diecast aluminium 3D sensor / stainless steel 3D camera / stainless steel |
O3D300 O3D301 O3D310 O3D311 |
O3D302 O3D303 O3D312 O3D313 |
O3D304 O3D305 O3D314 |
| Green indication - application possible. Red indication - application not possible. (Sensor not or only conditionally suitable). | |||
| Operating distance [mm]: Field of view [mm]: Minimum object size [mm]: Minimum object height [mm]: |
| Results: | 70° angle of aperture | ||
|---|---|---|---|
| 3D sensor / diecast aluminium 3D camera / diecast aluminium 3D sensor / stainless steel 3D camera / stainless steel |
O3D304 O3D305 O3D314 |
||
| Green indication - application possible. Red indication - application not possible. (Sensor not or only conditionally suitable). | |||
| Operating distance [mm]: Field of view [mm]: Minimum object size [mm]: Minimum object height [mm]: |