1. Homepage
  2. Products
  3. Process sensors
  4. Pressure sensors / Vacuum sensors
  5. Transmitters for mobile applications

Pressure sensors / Vacuum sensors - Transmitters for mobile applications

  • Space-saving design for limited space
  • Fast reaction due to short response time
  • Measuring accuracy < ± 0.8 %, repeatability < ± 0.05 %
  • Easy connection via M12, DEUTSCH or AMP connector
  • Compact and robust stainless steel housing

Pressure sensors / Vacuum sensors - Transmitters for mobile applications



Transmitters for mobile applications

The PU series pressure transmitters reliably detect the system pressure in mobile machines. They are particularly suited for hydraulic and pneumatic applications with high operating pressures.
The compact housing ensures flexible integration even where space is limited. The robust units offer high shock, vibration and pressure resistance and excellent electromagnetic stability. They ensure wear-free operation over millions of pressure cycles. The high repeatability and minimal conformity errors of the analogue measured values ensure good long-term stability. These sensors provide excellent measurement dynamics with a very short step response time for immediate reaction to fast pressure changes.
DEUTSCH and AMP connectors allow fast and easy connection of the units to the cable harness of mobile machines.
The technical data of the sensors conform to e1.