1. Homepage
  2. Product news
  3. IIoT software
  4. IO-Link parameter setting via the master

IO-Link parameter setting via the master

LR DEVICE Parameter setting software via IO-Link master

  • Easy and fast ifm IO-Link- master parameter setting
  • Clear representation
  • Easy and fast device parameter setting (point-to-multipoint connection)
  • Transferable parameter sets
  • Automatic identification of IO-Link devices (also foreign manufacturers)
  • Direct import of IODD`s from the IODD-Finder platform *)
    *) if internet connection available

Features

  • Online and offline parameter setting
  • Supports all IO-Link devices (Spezification IO-Link V1.0 and V1.1)
  • Software and parameter description in all supported languages
  • Detailed description texts of all parameter contents
  • Parameter sets grouped according to topics
  • Parameter setting of ifm IO-Link masters (AL1xxx series)
  • Supports the latest ifm IO-Link devices and actuators
  • Parameter setting of devices via network

Customer benefits

  • Optimised by means of graphic visualisation of the process values
  • Shortened set-up time
  • Optimised device replacement process
  • Paperless recording of parameter sets

Graphic representation of the process values

  • Graphic comparison of process values with each other and with switching outputs
  • Simple, clear representation of the process values
  • Export of the process values to the table

Documentation and archiving

  • Save / load parameter sets
  • Archive parameter sets as PDF file

Device detection

  • Automatic identification of IO-Link masters and the connected IO-Link sensors / actuators
  • Automatic import of the needed IODD*)
  • Display of the characteristic sensor values
  • Save correct parameter transfer by recognising non-compatible devices
  • Adding of new and updated IODD files

Features

  • Parameter setting of ifm IO-Link-masters and IO-Link devices via network
  • Simultaneous writing of parameters to multiple devices at the same time
  • Help texts and value limits support parameter entry at the input stage
  • Operational reliability by device detecton and restoration of default values
  • Display of the IO-Link communication quality
  • Create and display equipment identification (application-specific tag)
  • Add, update and clear of IODDs (also foreign manufacturers) with a mouse click *)
    *) if internet connection available

Further processing of the sensor values with the freely scalable LINERECORDER modules
The software framework LINERECORDER closes the information circuit from the sensor signal to the world of ME systems and ERP solutions (e.g. SAP).

System requirements:

  • Windows 7 SP1, Windows 8.1, Windows 10, Windows Server 2008 R2 SP1, Windows Server 2012, Windows Server 2012 R2, Windows Server 2016
  • CPU Intel Dual Core 2.0 GHz
  • 2 GB RAM
  • 5 GB free hard disk space
  • Web browser
    Google Chrome, Mozilla Firefox, Microsoft Internet Explorer 11, Microsoft Edge