You are not from this country? China. Click here for our other locations.

Systems for flow monitoring

The optimum solution for every requirement

In almost all fields of process and plant engineering liquids or gases are used, e.g. for coolant and lubricant supply of machines and power units or ventilation of installations and buildings. Electronic flow sensors are used to prevent damage or downtime caused by flow interruptions.

ifm's product range comprises flow sensors with different measuring principles for monitoring the most varied types of media, including water, oils and coolants, but also air, compressed air or aggressive media.

Their application areas range from simple monitoring tasks to precise flow rate measurements.