You probably do not come from: China.  If necessary, change to: United States
  1. 主页
  2. 下载

Software and documentation for 16-bit safety controllers

Targets, firmware, additional software and documentation for CR7021, CR7201 and CR7506

This software is compatible with the following products:

V06.00.08

  • 名称
  • 尺寸
  • SHA-256
  • 类型
  • 说明
  • 名称 Target and documentation package for CR7021
  • 尺寸 26.2 MB
  • SHA-256
    File hash SHA-256

    822d278c030f6027e59e046a6202f5e6b2c9bc4b4041febd963dd8438dd15400

  • 类型 .zip
  • 说明 Extract the target to a directory on your hard disk. It can then be installed with the programme InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • 名称 Target and documentation package for CR7201
  • 尺寸 27.1 MB
  • SHA-256
    File hash SHA-256

    9f0c886ae9fcd5ddc17158c63451a0ac4b555787827dca6f63afbfdb5d220779

  • 类型 .zip
  • 说明 Extract the target to a directory on your hard disk. It can then be installed with the programme InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • 名称 Target and documentation package for CR7506
  • 尺寸 26.5 MB
  • SHA-256
    File hash SHA-256

    e2dd6aced5d32cea5a9e0f812f57b3d806e3c5eb73839a042776617f892c2154

  • 类型 .zip
  • 说明 Extract the target to a directory on your hard disk. It can then be installed with the programme InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • 名称 Licence file for CR7021, CR7201 and CR7506.
  • 尺寸 4.7 kB
  • SHA-256
    File hash SHA-256

    f61d30c12e17093f9f367751cc2c10e3a7a9d2694efc8d19453a551ab15e6c21

  • 类型 .zip
  • 说明 Licence for 16-bit controllers