You probably do not come from: China.  If necessary, change to: United States
  1. 主页
  2. 下载

Software for 32-bit controllers CR0032, CR0033, CR0133, CR0232, CR0233, CR0234 and CR0235

Targets, firmware and additional software

This software is compatible with the following products:

current versions

  • 名称
  • 尺寸
  • SHA-256
  • 类型
  • 说明
  • 名称 Target packages and release notes for ... see description column ->
  • 尺寸 1.7 MB
  • SHA-256
    File hash SHA-256

    cfc9ddd8c083d5458c37242b751937a9f241caeec252ec619006f88d900fd098

  • 类型 .zip
  • 说明 CR0032 V03.00.02 CR0033 = CR0133 St V02.00.03 CR0234 V01.00.02 CR0235 V01.00.02 Extract the target to a directory on your hard disk. It can then be installed with the program InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • 名称 Target packages and release notes for ... see description column ->
  • 尺寸 1.7 MB
  • SHA-256
    File hash SHA-256

    1ee872b1082ddc95637145fdecc35120988fe5be2444c43d9d2206cdba606e1f

  • 类型 .zip
  • 说明 CR0032 V02.01.06 CR0033 = CR0133 St V01.00.09 CR0232 V01.00.03 CR0233 V01.00.09 Extract the target to a directory on your hard disk. It can then be installed with the program InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • 名称 Licenses file
  • 尺寸 4.7 kB
  • SHA-256
    File hash SHA-256

    f61d30c12e17093f9f367751cc2c10e3a7a9d2694efc8d19453a551ab15e6c21

  • 类型 .zip
  • 说明 License for 32-bit controllers