You probably do not come from: China.  If necessary, change to: United States
  1. 主页
  2. 新品首发
  3. 过程传感器
  4. Continuous level measurement in harsh environments

Continuous level measurement in harsh environments

LR level sensor in a new design with extended functions

  • Mounting adjustment enables positionindependent installation
  • Medium temperature up to 100 °C
  • Simulation function facilitates testing of the plant software
  • Automatic detection of the rod length
  • Probe lengths of 15...200 cm

Application
Harsh environment conditions or high temperatures leave the LR2050 cold. Installation in confined spaces or detection of oils using a coaxial pipe is no problem for LR, either.
LR flexibly adapts to any application thanks to the installation adjustment and the modular concept.

Successful thanks to modular concept
The probes can be shortened, or changed, so the LR reduces stock-keeping and simplifies replacement.

User-friendly setting
Even before installation the user can set the sensor parameters via pushbuttons or IO-Link on the PC. Installation adjustment is made on site via pushbutton, if required.

Accessories (to be ordered separately):