- SU Puresonic flowmeter
- Applications
- Industrial applications
Exploring industrial applications: Ultrasonic flowmeter
The SU ultrasonic flowmeter is a reliable flowmeter for multiple media types. This article discusses its applications for industrial use. You can also read about sanitary applications for ultrasonic flowmeters.
Reverse osmosis
Water usually contains a variety of elements and contaminants, some of which are not desirable. In reverse osmosis systems, for example, the water is pressed through a membrane to filter out all contaminants, producing ultrapure water.
Flowmeters traditionally used to measure non-conductive media, such as ultrapure water produced in reverse osmosis systems, can be big, bulky and expensive.
The SU ultrasonic flowmeter is a light weight and compact inline sensor that measures up to 1,000 lpm in a 2” pipe.
Cooling water
Water treatment is required in order to remove toxic or damaging impurities from your cooling tower system. It is becoming more common to use cooling water loops with deionized water instead of city water to prevent calcification and corrosion of pumps, piping and valves. Magmeters cannot measure flow of non-conductive media.
The ultrasonic technology used in the SU Puresonic meter does not rely on conductivity for performance. It measures deionized water with high accuracy and reliability. Due to the design, which is free of measuring elements and moving parts, sensor failures can be reduced to a minimum.
Hydraulic Power Units / Oil
HPU case-drain flow rate is an indication of pump seal wear. It is often monitored with visual indicators only. What if you could get feedback to your PLC?
The SU flow meter can reliably detect case-drain flow rates and provide an alarm output when flow rates reach a critical level.