- MVQ smart valve sensors
- IO-Link benefits
IO-Link provides process transparency
In process technology, valves are an integral part of production and overall quality assurance depends on trouble-free operation of these valves.
With valve feedback solutions, operators at a plant control center now have complete process transparency.
- Move critical maintenance tasks from unplanned stoppages to planned maintenance.
- Accessing the power of IO-Link strengthens the efficiency of your production process 24/7.
IO-Link and valve solutions
- Provide early warning to changes in how the valve moves, preventing poor production quality.
- Produce a visual representation of the valve’s real-time position on an HMI.
- Prove that the product is being made as intended with no obstructions in the valve.
- Receive a time and date stamp when a valve took too long to open or close, potentially preventing unplanned downtime.